9 Supported Families
Note: The CryptoAuthentication Library can
only support devices with at least 3728 Bytes of Data RAM (The library takes up at least
2279 Bytes of memory). PIC16F devices are not supported as well due to data memory
limitations.
CAL is supported for the following devices:
- PIC18 Devices1
- PIC18F26Q10
- PIC18F27Q10
- PIC18F46Q10
- PIC18F47Q10
- PIC18F06Q40
- PIC18F16Q40
- PIC18F06Q41
- PIC18F06Q41
- PIC18F27Q43
- PIC18F47Q43
- PIC18F57Q43
- PIC18F26Q83
- PIC18F27Q83
- PIC18F46Q83
- PIC18F47Q83
- PIC18F56Q83
- PIC18F57Q83
- PIC18F26Q84
- PIC18F27Q84
- PIC18F46Q84
- PIC18F47Q84
- PIC18F56Q84
- PIC18F57Q84
- AVR ® Devices2
- AVR DA Family
- AVR DB Family
- dsPIC/PIC24 Devices
- All dsPIC/PIC24 device families supported in MCC Melody
Note:
- PIC18 devices should use I2C driver v6.x.x
- AVR DA/DB devices should use TWI driver v8.x.x