7 Known Issues
| ID | Description | Workaround | Device(s) |
|---|---|---|---|
| CC8SCRIP-19881 | When trying to provision multiple times for a board, Trust Platform Design Suite shows an error dialog "Proto Provisioning has failed with can't connect to device". | Steps for freeing up the COM port for device communication:
| This issue is prevalent for Boards with the MCP2221A USB-Serial Converter.
|