2 Data Sheet Clarifications

The following typographic corrections and clarifications are to be noted for the data sheet (DS60001573K):

Table 2-1. Data Sheet Clarification Summary

Item Number

PortFunction

Issue Summary

Resolved with Data Sheet Revision

d1Table 3-7. Miscellaneous PinsThe table incorrectly states that clock oscillators may be used in MII mode.DS60001573F
d2Section 4.1 Media Independent Interface (MII)Text does not clearly state that a crystal must be used in MII mode.DS60001573F
d3Section 4.8.1 Crystal Pins (XTI/XTO)Text incorrectly states that clock oscillators may be used in MII mode.DS60001573F
d4Figure 4-4. Crystal Oscillator InputFigure incorrectly states that clock oscillators may be used in MII mode.DS60001573F
d5Table 7-7. DC Electrical Characteristics (other than 10BASE-T1S PMA)Note 3 incorrectly states that the MII crystal input XTI may be driven by a clock oscillator.DS60001573F
d6Port/Function: 3.5.1 Device Mode (MODE[1:0])It is unclear that the behavior of the mode configuration strap bits varies with part number.DS60001573J
d7Port/Function: 5.1.7 Strap Control 0 RegisterThe MITYP bit field should be documented as undetermined for the LAN8671 and LAN8672.DS60001573J
Note: Corrections are shown in bold. Where possible, the original bold text formatting has been removed for clarity.