1.1 s1: Media interface mode (RMII) identification
Description
Resolved with the release of Silicon Rev C1. Additional Information available in Data Sheet Clarifications d6 and d7.
Resolved with the release of Silicon Rev C1. Additional Information available in Data Sheet Clarifications d6 and d7.
DS80000962I
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.