6 I/O Multiplexing
Each pin is by default controlled by the PORT as a general purpose I/O and alternatively it can be assigned to one of the peripheral functions.
The following table describes the peripheral signals multiplexed to the PORT I/O pins.
| No | PAD32 | EXTINT | ADC/AC | OSC | T/C # 0 | T/C # 1 | USART | I2C | SPI |
|---|---|---|---|---|---|---|---|---|---|
| 1 | PD[3] | INT1 | |||||||
| 2 | PD[4] | T0 | XCK0 | ||||||
| 3 | GND | ||||||||
| 4 | VCC | ||||||||
| 5 | GND | ||||||||
| 6 | VCC | ||||||||
| 7 | PB[6] | XTAL1/TOSC1 | |||||||
| 8 | PB[7] | XTAL2/TOSC2 | |||||||
| 9 | PD[5] | T1 | |||||||
| 10 | PD[6] | AIN0 | |||||||
| 11 | PD[7] | AIN1 | |||||||
| 12 | PB[0] | ICP1 | |||||||
| 13 | PB[1] | OC1A | |||||||
| 14 | PB[2] | OC1B | SS0 | ||||||
| 15 | PB[3] | OC2 | MOSI0 | ||||||
| 16 | PB[4] | MISO0 | |||||||
| 17 | PB[5] | SCK0 | |||||||
| 18 | AVCC | ||||||||
| 19 | ADC6 | ADC6 | |||||||
| 20 | AREF | ||||||||
| 21 | GND | ||||||||
| 22 | ADC7 | ADC7 | |||||||
| 23 | PC[0] | ADC0 | |||||||
| 24 | PC[1] | ADC1 | |||||||
| 25 | PC[2] | ADC2 | |||||||
| 26 | PC[3] | ADC3 | |||||||
| 27 | PC[4] | ADC4 | SDA0 | ||||||
| 28 | PC[5] | ADC5 | SCL0 | ||||||
| 29 | PC[6]/RESET | ||||||||
| 30 | PD[0] | RXD0 | |||||||
| 31 | PD[1] | TXD0 | |||||||
| 32 | PD[2] | INT0 |
| No | PAD28 | EXTINT | ADC/AC | OSC | T/C # 0 | T/C # 1 | USART | I2C | SPI |
|---|---|---|---|---|---|---|---|---|---|
| 1 | PC[6]/RESET | ||||||||
| 2 | PD[0] | RXD0 | |||||||
| 3 | PD[1] | TXD0 | |||||||
| 4 | PD[2] | INT0 | |||||||
| 5 | PD[3] | INT1 | |||||||
| 6 | PD[4] | T0 | XCK0 | ||||||
| 7 | VCC | ||||||||
| 8 | GND | ||||||||
| 9 | PB[6] | XTAL1/TOSC1 | |||||||
| 10 | PB[7] | XTAL2/TOSC2 | |||||||
| 11 | PD[5] | T1 | |||||||
| 12 | PD[6] | AIN0 | |||||||
| 13 | PD[7] | AIN1 | |||||||
| 14 | PB[0] | ICP1 | |||||||
| 15 | PB[1] | OC1A | |||||||
| 16 | PB[2] | OC1B | SS0 | ||||||
| 17 | PB[3] | OC2 | MOSI0 | ||||||
| 18 | PB[4] | MISO0 | |||||||
| 19 | PB[5] | SCK0 | |||||||
| 20 | AVCC | ||||||||
| 21 | AREF | ||||||||
| 22 | GND | ||||||||
| 23 | PC[0] | ADC0 | |||||||
| 24 | PC[1] | ADC1 | |||||||
| 25 | PC[2] | ADC2 | |||||||
| 26 | PC[3] | ADC3 | |||||||
| 27 | PC[4] | ADC4 | SDA0 | ||||||
| 28 | PC[5] | ADC5 | SCL0 |