20.7.3 Control C - Split Mode

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
  HCMP2OVHCMP1OVHCMP0OV LCMP2OVLCMP1OVLCMP0OV 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 6 – HCMP2OV High byte Compare 2 Output Value

See LCMP0OV.

Bit 5 – HCMP1OV High byte Compare 1 Output Value

See LCMP0OV.

Bit 4 – HCMP0OV High byte Compare 0 Output Value

See LCMP0OV.

Bit 2 – LCMP2OV Low byte Compare 2 Output Value

See LCMP0OV.

Bit 1 – LCMP1OV Low byte Compare 1 Output Value

See LCMP0OV.

Bit 0 – LCMP0OV Low byte Compare 0 Output Value

The LCMPnOV/HCMPn bits allow direct access to the waveform generator's output compare value when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.