18.5.4 Control D

Name: CTRLD
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
      DAC2REFSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – DAC2REFSEL[2:0] DAC2 and AC2 Reference Select

These bits select reference voltage for the DAC2 and AC2.

ValueDescription
0x0 0.55V
0x1 1.1V
0x2 2.5V
0x3 4.3V
0x4 1.5V
other Reserved