22.5.19 Compare Clear x

For compare operation, these registers are continuously compared to the counter value. Normally, the outputs from the comparators are then used for generating waveforms.

Name: CMPCLR
Offset: 0x2A + n*0x04 [n=0..1]
Reset: 0x00
Property: -

Bit 15141312111098 
     CMPCLR[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CMPCLR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – CMPCLR[11:0] Compare x Clear

These bits hold the value of the compare register.