22.4 Register Summary - TCD

OffsetNameBit Pos.76543210
0x00CTRLA7:0 CLKSEL[1:0]CNTPRES[1:0]SYNCPRES[1:0]ENABLE
0x01CTRLB7:0      WGMODE[1:0]
0x02CTRLC7:0CMPDSELCMPCSEL  FIFTY AUPDATECMPOVR
0x03CTRLD7:0CMPBVAL[3:0]CMPAVAL[3:0]
0x04CTRLE7:0DISEOC  SCAPTUREBSCAPTUREARESTARTSYNCSYNCEOC

0x05

...

0x07

Reserved         
0x08EVCTRLA7:0CFG[1:0] EDGE ACTION TRIGEI
0x09EVCTRLB7:0CFG[1:0] EDGE ACTION TRIGEI

0x0A

...

0x0B

Reserved         
0x0CINTCTRL7:0    TRIGBTRIGA OVF
0x0DINTFLAGS7:0    TRIGBTRIGA OVF
0x0ESTATUS7:0PWMACTBPWMACTA    CMDRDYENRDY

0x0F

Reserved         
0x10INPUTCTRLA7:0    INPUTMODE[3:0]
0x11INPUTCTRLB7:0    INPUTMODE[3:0]
0x12FAULTCTRL7:0CMPDENCMPCENCMPBENCMPAENCMPDCMPCCMPBCMPA

0x13

Reserved         
0x14DLYCTRL7:0  DLYPRESC[1:0]DLYTRIG[1:0]DLYSEL[1:0]
0x15DLYVAL7:0DLYVAL[7:0]

0x16

...

0x17

Reserved         
0x18DITCTRL7:0      DITHERSEL[1:0]
0x19DITVAL7:0    DITHER[3:0]

0x1A

...

0x1D

Reserved         
0x1EDBGCTRL7:0     FAULTDET DBGRUN

0x1F

...

0x21

Reserved         
0x22CAPTUREA7:0CAPTURE[7:0]
15:8    CAPTURE[11:8]
0x24CAPTUREB7:0CAPTURE[7:0]
15:8    CAPTURE[11:8]

0x26

...

0x27

Reserved         
0x28CMPASET7:0CMPSET[7:0]
15:8    CMPSET[11:8]
0x2ACMPACLR7:0CMPCLR[7:0]
15:8    CMPCLR[11:8]
0x2CCMPBSET7:0CMPSET[7:0]
15:8    CMPSET[11:8]
0x2ECMPBCLR7:0CMPCLR[7:0]
15:8    CMPCLR[11:8]