22.2.4 Definitions

The following definitions are used throughout the documentation:

Table 22-2. Timer/Counter Definitions
Name Description
TCD cycle The sequence of four states that the counter needs to go through before it has returned to the same position.
Input Blanking Functionality to ignore event input for a programmable time in a selectable part of the TCD cycle.
Asynchronous output control Allows the Event to override the output instantly when the Event occurs. It is used for handling non-recoverable faults.
One ramp Counter is reset to zero once during a TCD cycle.
Two ramp Counter is reset to zero two times during a TCD cycle.
Four ramp Counter is reset to zero four times during a TCD cycle.
Dual ramp Counter counts both up and down between zero and selected top value.