29.2.3 System Dependencies

In order to use this peripheral, other parts of the system must be configured correctly, as described below.

Table 29-1. AC System Dependencies
Dependency Applicable Peripheral
Clocks Yes CLKCTRL
I/O Lines and Connections Yes PORT
Interrupts Yes CPUINT
Events Yes EVSYS
Debug Yes UPDI