8.7 Input Voltage Limitations
Although the high switching frequency has advantages when it comes to the requirement of external passive components and possible transient response, when operating in these conditions, there are certain limitations that need to be considered when designing the application:
- Dropout operation
- Minimum on-time
To determine the two ends of the operating range, Equation 8-7 can be used.
Where:
VOUT | = | Output voltage |
IOUT | = | Output current |
L | = | Inductance value |
RDCR | = | DCR of the selected inductor |
RDSON | = | On-resistance of the internal high-side switch |
D | = | Duty cycle |
VFW | = | Forward voltage drop of the diode |
To determine the minimum input voltage required for proper regulation, the duty cycle must be replaced by the maximum duty cycle; whereas, to determine the maximum voltage, the duty cycle must be calculated to avoid going below the minimum on-time.