8.1 Adjustable Output Voltage Calculations

To calculate the resistor divider values for the MCP16367/8/9, Equation 8-1 can be used. RTOP is connected to VOUT, RBOT is connected to GND and both are connected to the FB input pin.

Equation 8-1. Resistor Divider Values
RTOP=RBOT×(VOUTVFB1)

3.3V Output Example

VOUT_target=3.3V
VFB=0.8V
RBOT=10 kΩ
RTOP=31.25 kΩ 
(Standard Value = 31.6 kΩ)

The transconductance error amplifier gain is controlled by its internal impedance. The external divider resistors have no effect on system gain, so a wide range of values can be used. It is recommended to use feedback resistors with 1% tolerances or better. To improve the efficiency at light load, using large value resistors is recommended. However, if the values are too high, the regulator will be more susceptible to noise.