12 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device*: | MCP16367/8/9 | 48V Input, 400 mA Output, 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator |
| Tape and Reel Option(1): | (Blank) | = Standard Packaging (Tube) – 120/Tube |
| T | = Tape and Reel – 3300/Reel | |
| Temperature: | E | = -40°C to +125°C (Extended) |
| Package Type: | Q8B | = 8-Lead 3 mm x 3 mm x 1 mm VDFN |
| Qualification: | (Blank) | = Standard Part |
| VAO | = AEC-Q100 Automotive Qualified | |
| VXX | = AEC-Q100 Automotive Qualified, custom device, additional terms or conditions may apply | |
| *Device Options: | MCP16367 | = PFM/PWM, Fixed 2.2 MHz Switching Frequency |
| MCP16368 | = PWM Only, Fixed 2.2 MHz Switching Frequency | |
| MCP16369 | = PWM Only, 2.2 MHz +10% Frequency Dithering |
- MCP16367-E/Q8B: 48V Input, 400 mA Output, PFM/PWM, Fixed 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator, -40°C to +125°C Temperature Range, 8-Lead VDFN Package, Tube
- MCP16368-E/Q8B: 48V Input, 400 mA Output, PWM Only, Fixed 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator, -40°C to +125°C Temperature Range, 8-Lead VDFN Package, Tube
- MCP16369T-E/Q8B: 48V Input, 400 mA Output, PWM Only, 2.2 MHz +10% Frequency Dithering, Integrated Switch Step-Down Regulator, -40°C to +125°C Temperature Range, 8-Lead VDFN Package, Tape and Reel
- MCP16367-E/Q8BVAO: 48V Input, 400 mA Output, PFM/PWM, Fixed 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator, -40°C to +125°C Temperature Range, 8-Lead VDFN Package, Tube, AEC-Q100 Automotive Qualified
- MCP16368-E/Q8BVAO: 48V Input, 400 mA Output, PWM Only, Fixed 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator, -40°C to +125°C Temperature Range, 8-Lead VDFN Package, Tube, AEC-Q100 Automotive Qualified
- MCP16369T-E/Q8BVAO: 48V Input, 400 mA Output, PWM Only, 2.2 MHz +10% Frequency Dithering, Integrated Switch Step-Down Regulator, -40°C to +125°C Temperature Range, 8-Lead VDFN Package, Tape and Reel, AEC-Q100 Automotive Qualified
Note: Tape and Reel identifier only appears in the
catalog part number description. This identifier is used for
ordering purposes and is not printed on the device package. Check
with your Microchip Sales Office for package availability with the
Tape and Reel option.