Jump to main content
Features Input Voltage Range: 4.0V (After Start-Up) to 48V Adjustable Output Voltage Range: 2.0V to 24V Integrated N-Channel Buck Switch: 500 mΩ 400 mA Output Current 2.2 MHz Fixed Switching Frequency Shutdown Current: 3 μA Typical Quiescent Current: 18 μA Typical (Not Switching) Device Selectable Switching Mode:Automatic Pulse Frequency Modulation/Pulse Width Modulation (PFM/PWM) Operation - MCP16367 PWM-only Mode of Operation - MCP16368 PWM-only Mode of Operation with Switching
Frequency Dithering for EMI constrained applications - MCP16369 Power Good Output Undervoltage Lockout (UVLO) Peak Current Mode Control Internal Compensation Internal Soft-Start Internal Bootstrap Diode Cycle-By-Cycle Peak Current Limit Overtemperature Protection Available Package: 8-Lead 3 mm x 3 mm Wettable Flanks VDFN (see Package ) AEC-Q100 Automotive Qualified, see Product Identification System
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.