Jump to main content
48V Input, 400 mA Output, 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator
Search
Home
6
Electrical Characteristics
Description
Features
Applications
1
Typical Application
2
Product Family
3
Block Diagram
4
Pin Configuration
5
Functional Description
6
Electrical Characteristics
6.1
Absolute Maximum Ratings
6.2
DC Characteristics
6.3
Temperature Specifications
7
Typical Performance Curves
8
Application Information
9
Typical Application Circuits
10
Packaging Information
11
Revision History
12
Product Identification System
13
Product Change Notification Service
Microchip Information
6 Electrical Characteristics