9.2.9 Communications

Select the type of communication to be used between the MPLAB ICE 4 and the target. Communication options depend on project device. Some examples are show below.

For details, see 3.3 Target Connections and 4 Operation.

Table 9-11. Communications Options - ATtiny MCU
InterfaceUPDI
SpeedSelect the default value to change.

Click on this row to see a range of available speed values under Option Description.

High Voltage Activation ModeNo High Voltage, Simple High Voltage Pulse, User Power Toggle.

Click on this row to see definitions of selections under Option Description. See also UPDI High-Voltage Activation Information.

Table 9-12. Communications Options - ATmega MCU
Interface
  • debugWire
  • ISP
SpeedSelect the default value to change.

Click on this row to see a range of available speed values under Option Description. See also Debugging with debugWIRE for AVR® MCUs.

Table 9-13. Communications Options - SAM MCU
Interface
  • JTAG
  • SWD - a subset of JTAG
SpeedSelect the default value to change.

Click on this row to see a range of available speed values under Option Description.

Table 9-14. Communications Options - PIC32M MCU
JTAG Method
  • JTAG 2-wire
  • JTAG 4-wire