3.3 Target Connections

MPLAB® ICE 4 In-Circuit Emulator connects to a target via a high-speed 40-pin ribbon cable assembly. For legacy target connections, optional adapter boards are available. There is also a Current Sense connection for use when Power Debugging.

Device and communication types, as well as available adapter boards, are discussed in the following sections.

Note: MPLAB ICE 4 can power the target. For details, see 10.2 Power Specifications. Select powering the target in the Project Properties window, ICE 4 category, Power option category.
Figure 3-8. MPLAB ICE 4 Unit to Target Connection