Under “Option categories,” select “Trace and Profiling.”
Under “Data Collection
Selection,” choose “ITM Trace.”
Select an “ITM baud rate” to
specify the SWO speed. The clock and this value will be used to determine the
SWO prescaler value.
Note: The
emulator has a finite set of SWO baud rates that it can use: 512KHz, 1MHz,
2MHz, and 4MHz.
Note: It is advised that if clock switching is involved in the application, the
SWO baud rate is setup for the intended clock rate at which SWO
functionality is desired.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.