2.9.1.8 Bootstrap Version Packet

The Bootstrap Version Packet is a Regular OTP packet. Its structure is described below.

When anti-rollback is enabled for a specific external memory interface, the Bootstrap Version Packet allows configuration of the minimum version allowed for bootstrap images stored in external memories connected to that interface.

Table 2-26. Bootstrap Version Packet Structure
OffsetNameDescription
0x00TAGTag to identify Bootstrap Version Packets: 0x50565342 (-> “BSVP”)
0x04NVM_OPTIONSContains mandatory options for the connected external Flash memories
0x08VERSIONDefines the minimum version allowed