1 UTMI Transceiver Shared Between Host and Device for Each UDPHS Instance
USB v2.0 High Speed (480 Mbits/s) Compliant
16 Endpoints up to 1024 Bytes
Embedded Dual-port RAM for Endpoints
Suspend/Resume Logic (Command of UTMI)
Up to Three Memory Banks for Endpoints (Not for Control Endpoint)
16448 bytes of DPRAM
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.