8.4.3 Product Dependencies

The TZC has only one interrupt line connected to the interrupt controller. The single TZC interrupt line is triggered by the TZC_SYS or the TZC_CPU.

Handling the TZC interrupt requires programming the interrupt controller before configuring the TZC.