8.3.5.6 TZAESBASC Region Status Register
Name: | TZAESBASC_RSR |
Offset: | 0x8C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ES7 | ES6 | ES5 | ES4 | ES3 | ES2 | ES1 | ES0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ESx Region x Enable Status
Value | Description |
---|---|
0 | The corresponding region is disabled. |
1 | The corresponding region is enabled. |