Provides Serial Synchronous Communication Links Used in Audio and Telecom Applications
Contains an Independent Receiver and Transmitter and a Common Clock Divider
Interfaced with the DMA Controller (DMAC) to Reduce Processor Overhead
Offers a Configurable Frame Sync and Data Length
Receiver and Transmitter can be Programmed to Start
Automatically or on Detection of Different Events on the Frame Sync Signal
Receiver and Transmitter Include a Data Signal, a Clock Signal and a Frame Sync Signal
Up to 16 Channels in TDM Mode
8 Data Transmit FIFO
8 Data Receive FIFO
Direct Access from/to Asynchronous Sample
Rate Converter (ASRC)
No loss of system bus bandwidth, no data buffer in system memory, no DMA required
for transfer
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.