4.12.4.2 Interrupt Sources

The OTPC interface has an interrupt line connected to the Interrupt Controller.

Handling the OTPC interrupt requires programming the Interrupt Controller before configuring the OTPC.