Up to 192 kHz Stereo Asynchronous Sample Rate Converter
8/10/12/14/16/18/20/24/32-bit Data Input/Output
24-bit Digital Signal Processing
115 dB Total Harmonic Distorsion+Noise
Up to 4 Independent Stereo Channels
Up to 8 DMA Channels
Time-Division Multiplexing (TDM) Audio Streams Support
Merge Audio Streams of Different Rates into a Single Stream
Split an Audio Stream in Several Streams of Different Rates
Channels Add/Drop and/or Split/Merge Capability
Direct Audio Access from/to the
Asynchronous Sample Rate Converter (ASRC)
No loss of system bus bandwidth, no data buffer in system memory, no DMA required
for transfer
Direct Bridging Capability from Receive
Audio Peripheral to Transmit Audio Peripheral
Functional Safety Monitors and Reports
Reinforced safety for sensitive
Configuration registers and single error correction
Parity monitoring for configuration
registers
Abnormal software access reports
(undefined, write a read-only, read a write-only)
Register configuration checks and
reports
Register write protection
Detection of abnormal state in FIR filter controller
Fault Injection Capability
Per Channel Embedded Memories Built-In Self
Test
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.