6.1.4.2 Common and Bias
The LVDS common has a 5-bit trimmable current source used to bias analog lanes and adjust the LVDS DC output signal amplitude. This is programmed using the LVDSC_ACR register, with the field DCBIAS.
The LVDS common has a 5-bit trimmable current source used to bias analog lanes and adjust the LVDS DC output signal amplitude. This is programmed using the LVDSC_ACR register, with the field DCBIAS.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.