Supports All Commands Defined in the MIPI Alliance Specification for Display Command
Set (DCS)
Transmission of all Command mode packets through the APB interface
Transmission of commands in Low-Power mode and High-Speed mode during Video
mode
Supports Up to 1.5 Gbps per Lane
Supports Up to 4 Data Lanes
Bidirectional Communication and Escape Mode Support Through Data Lane 0
Supports Continuous and Non-continuous Clock in D-PHY Clock Lane for Additional Power
Saving
Supports Ultra-Low-Power Mode with PLL Disabled
ECC and Checksum Capabilities
Fault Recovery Schemes
3D Transmission Support
Color Coding Mappings:
DPI-2 16-bit RGB, configurations 1, 2, and 3
DPI-2 18-bit RGB, configurations 1 and 2
DPI-2 24-bit RGB
Video Pattern Generator
Auto Ultra-Low-Power Mode Control Scheme
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.