2.8.4 DMA Controller Peripheral Connections
DMA hardware requests are the same for XDMAC0 and XDMAC1. XDMAC2 is memory-to-memory dedicated, there is no hardware interface.
Instance Name | Channel Transmit/Receive | DMA Channel Hardware Interface Number | Comment |
ADC | Receive | 0 | – |
AES | Transmit | 1 | – |
AES | Receive | 2 | – |
RESERVED | – | 3 | Do not use |
RESERVED | – | 4 | Do not use |
FLEXCOM0 | Receive | 5 | – |
FLEXCOM0 | Transmit | 6 | – |
FLEXCOM1 | Receive | 7 | – |
FLEXCOM1 | Transmit | 8 | – |
FLEXCOM2 | Receive | 9 | – |
FLEXCOM2 | Transmit | 10 | – |
FLEXCOM3 | Receive | 11 | – |
FLEXCOM3 | Transmit | 12 | – |
FLEXCOM4 | Receive | 13 | – |
FLEXCOM4 | Transmit | 14 | – |
FLEXCOM5 | Receive | 15 | – |
FLEXCOM5 | Transmit | 16 | – |
FLEXCOM6 | Receive | 17 | – |
FLEXCOM6 | Transmit | 18 | – |
FLEXCOM7 | Receive | 19 | – |
FLEXCOM7 | Transmit | 20 | – |
FLEXCOM8 | Receive | 21 | – |
FLEXCOM8 | Transmit | 22 | – |
FLEXCOM9 | Receive | 23 | – |
FLEXCOM9 | Transmit | 24 | – |
FLEXCOM10 | Receive | 25 | – |
FLEXCOM10 | Transmit | 26 | – |
RESERVED | – | 27 | Do not use |
RESERVED | – | 28 | Do not use |
RESERVED | – | 29 | Do not use |
RESERVED | – | 30 | Do not use |
RESERVED | – | 31 | Do not use |
RESERVED | – | 32 | Do not use |
I2SMCC0 | Receive | 33 | – |
I2SMCC0 | Transmit | 34 | – |
I2SMCC1 | Receive | 35 | – |
I2SMCC1 | Transmit | 36 | – |
PDMC0 | Receive | 37 | – |
PDMC1 | Receive | 38 | – |
PWM | Transmit | 39 | – |
QSPI0 | Receive | 40 | – |
QSPI0 | Transmit | 41 | – |
QSPI1 | Receive | 42 | – |
QSPI1 | Transmit | 43 | – |
SSC0 | Receive | 44 | – |
SSC0 | Transmit | 45 | – |
SSC1 | Receive | 46 | – |
SSC1 | Transmit | 47 | – |
SHA | Transmit | 48 | – |
SPDIFRX | Receive | 49 | – |
SPDIFTX | Transmit | 50 | – |
TC0 | Receive | 51 | – |
TC1 | Receive | 52 | – |
TDES | Receive | 53 | – |
TDES | Transmit | 54 | – |
ASRC | CH0_RX | 55 | – |
ASRC | CH0_TX | 56 | – |
ASRC | CH1_RX | 57 | – |
ASRC | CH1_TX | 58 | – |
ASRC | CH2_RX | 59 | – |
ASRC | CH2_TX | 60 | – |
ASRC | CH3_RX | 61 | – |
ASRC | CH3_TX | 62 | – |
TC0 | CHANNEL1_CPA | 63 | – |
TC1 | CHANNEL1_CPA | 64 | – |
TC0 | CHANNEL1_CPB | 65 | – |
TC1 | CHANNEL1_CPB | 66 | – |
TC0 | CHANNEL1_CPC | 67 | – |
TC1 | CHANNEL1_CPC | 68 | – |
TC0 | CHANNEL1_ETRG | 69 | – |
TC1 | CHANNEL1_ETRG | 70 | – |
SPARE0 | – | 71 | For test only |
SPARE1 | – | 72 | For test only |
SPARE2 | – | 73 | For test only |
SPARE3 | – | 74 | For test only |
RESERVED | – | 75 | Do not use |
RESERVED | – | 76 | Do not use |
RESERVED | – | 77 | Do not use |
RESERVED | – | 78 | Do not use |
RESERVED | – | 79 | Do not use |
RESERVED | – | 80 | Do not use |
RESERVED | – | 81 | Do not use |
RESERVED | – | 82 | Do not use |
RESERVED | – | 83 | Do not use |
RESERVED | – | 84 | Do not use |
RESERVED | – | 85 | Do not use |
RESERVED | – | 86 | Do not use |
RESERVED | – | 87 | Do not use |
RESERVED | – | 88 | Do not use |
RESERVED | – | 89 | Do not use |
RESERVED | – | 90 | Do not use |
RESERVED | – | 91 | Do not use |
RESERVED | – | 92 | Do not use |
RESERVED | – | 93 | Do not use |
RESERVED | – | 94 | Do not use |
RESERVED | – | 95 | Do not use |
RESERVED | – | 96 | Do not use |
RESERVED | – | 97 | Do not use |
RESERVED | – | 98 | Do not use |
RESERVED | – | 99 | Do not use |
RESERVED | – | 100 | Do not use |
RESERVED | – | 101 | Do not use |
RESERVED | – | 102 | Do not use |
RESERVED | – | 103 | Do not use |
RESERVED | – | 104 | Do not use |
RESERVED | – | 105 | Do not use |
RESERVED | – | 106 | Do not use |
RESERVED | – | 107 | Do not use |
RESERVED | – | 108 | Do not use |
RESERVED | – | 109 | Do not use |
RESERVED | – | 110 | Do not use |
RESERVED | – | 111 | Do not use |
RESERVED | – | 112 | Do not use |
RESERVED | – | 113 | Do not use |
RESERVED | – | 114 | Do not use |
RESERVED | – | 115 | Do not use |
RESERVED | – | 116 | Do not use |
RESERVED | – | 117 | Do not use |
RESERVED | – | 118 | Do not use |
RESERVED | – | 119 | Do not use |
RESERVED | – | 120 | Do not use |
RESERVED | – | 121 | Do not use |
RESERVED | – | 122 | Do not use |
RESERVED | – | 123 | Do not use |
RESERVED | – | 124 | Do not use |
RESERVED | – | 125 | Do not use |
RESERVED | – | 126 | Do not use |
RESERVED | – | 127 | Reserved for Memory to Memory transfer |