9.3.10.49 SPI FIFO Mode Register
| Name: | FLEX_SPI_FMR |
| Offset: | 0x440 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RXFTHRES[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TXFTHRES[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXRDYM[1:0] | TXRDYM[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 29:24 – RXFTHRES[5:0] Receive FIFO Threshold
| Value | Description |
|---|---|
| 0–32 | Defines the Receive FIFO threshold value (number of data). The FLEX_SPI_SR.RXFTH flag will be set when Receive FIFO goes from “below” threshold state to “equal to or above” threshold state. |
Bits 21:16 – TXFTHRES[5:0] Transmit FIFO Threshold
| Value | Description |
|---|---|
| 0–32 | Defines the Transmit FIFO threshold value (number of data). The FLEX_SPI_SR.TXFTH flag will be set when Transmit FIFO goes from “above” threshold state to “equal to or below” threshold state. |
Bits 5:4 – RXRDYM[1:0] Receive Data Register Full Mode
If FIFOs are enabled, the FLEX_SPI_SR.RDRF flag behaves as follows.
| Value | Name | Description |
|---|---|---|
| 0 | ONE_DATA |
RDRF will be at level ‘1’ when at least one unread data is in the receive FIFO. When DMA is enabled to transfer data and FLEX_SPI_CSR0.BITS=0 (8 bits transferred on SPI line), the chunk of 1 byte must be configured in the DMA. When FLEX_SPI_CSR0.BITS>0 (9 to 16 bits transferred on SPI line), the chunk of 1 halfword must be configured in the DMA. If the transfer is performed by software, the access type can be defined as byte or halfword depending on FLEX_SPI_CSR0.BITS. |
| 1 | TWO_DATA |
RDRF will be at level ‘1’ when at least two unread data are in the receive FIFO. To minimize system bus load, when DMA is enabled to transfer data and FLEX_SPI_CSR0.BITS=0 (8 bits transferred on SPI line), the chunk of 1 halfword (1 halfword carries 2 bytes) must be configured in the DMA. When FLEX_SPI_CSR0.BITS>0 (9 to 16 bits transferred on SPI line), the chunk of 1 word (1 word carries 2 halfwords) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as halfword (2 bytes per access, 1 access when FLEX_SPI_CSR0.BITS=0), or word (2 halfwords per access, 2 accesses when FLEX_SPI_CSR0.BITS>0). |
| 2 | FOUR_DATA |
RDRF will be at level ‘1’ when at least four unread data are in the receive FIFO. To minimize system bus load, when DMA is enabled to transfer data and FLEX_SPI_CSR0.BITS=0 (8 bits transferred on SPI line), the chunk of 1 word (1 halfword carries 4 bytes) must be configured in the DMA. When FLEX_SPI_CSR0.BITS>0 (9 to 16 bits transferred on SPI line), the chunk of 2 words (1 word carries 4 bytes) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as word (4 bytes per access, 1 access when FLEX_SPI_CSR0.BITS=0 or 2 halfwords per access, 2 accesses when FLEX_SPI_CSR0.BITS>0). |
| 3 | EIGHT_DATA |
RDRF will be at level ‘1’ when at least eight unread data are in the receive FIFO. To minimize system bus load, when DMA is enabled to transfer data and FLEX_SPI_CSR0.BITS=0 (8 bits transferred on SPI line), the chunk of 2 words (1 halfword carries 4 bytes) must be configured in the DMA. When FLEX_SPI_CSR0.BITS>0 (9 to 16 bits transferred on SPI line), the chunk of 4 words (1 word carries 4 bytes) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as word (4 bytes per access, 2 accesses when FLEX_SPI_CSR0.BITS=0 or 2 halfwords per access, 4 accesses when FLEX_SPI_CSR0.BITS>0). |
Bits 1:0 – TXRDYM[1:0] Transmit Data Register Empty Mode
If FIFOs are enabled, the FLEX_SPI_SR.TDRE flag behaves as follows.
| Value | Name | Description |
|---|---|---|
| 0 | ONE_DATA |
TDRE will be at level ‘1’ when at least one data can be written in the transmit FIFO. When DMA is enabled to transfer data, the chunk of 1 data (byte or halfword) must be configured in the DMA depending on FLEX_SPI_CSR0.BITS. If the transfer is performed by software, the access type (byte, halfword) must be defined depending on FLEX_SPI_CSR0.BITS. |
| 1 | TWO_DATA |
TDRE will be at level ‘1’ when at least two data can be written in the transmit FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 1 word (1 word carries 2 data) must be configured in the DMA. If the transfer is performed by software, the access type must be defined as word (2 data per access, 1 access). |
| 2 | FOUR_DATA |
TDRE will be at level ‘1’ when at least four unread data can be written in the transmit FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 2 words (1 word carries 2 data) must be configured in the DMA. If the transfer is performed by software, the access type must be defined as word (2 data per access, 2 accesses). |
| 3 | EIGHT_DATA |
TDRE will be at level ‘1’ when at least eight data can be written in the transmit FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 4 words (1 word carries 2 data) must be configured in the DMA. If the transfer is performed by software, the access type must be defined as word (2 data per access, 4 accesses). |