8.13.5.6.1 Activation Code Format
The activation code includes a 64-bit header carrying a unique value checked by the PUF controller, a payload and a 32-bit checksum checked for transfer errors.
The overall length of the activation code is 996 bytes.
The header (big-endian format) is 0x0001_0307_2012_0700.
Note: The checksum can be used by software to check that the activation code is stored safely in the non-volatile memory area.