8.13.5.6.4 Context Specification for Generate Random Operation
The context for Generate Random operations is used for internal random generation. The following table defines the fields in the context for Generate Random.
| Word Index | Bit Range | Value | Description |
|---|---|---|---|
| 0 | [31:24] | 0 | Reserved. Must always be 0. |
| [23:16] | 0x10 | Context for Generate Random operations | |
| [15:13] | 0 | Reserved. Must always be 0. | |
| [12:0] | N x 64 (with N= 1..16), 2048, 3072, 4096 | Length of the requested data in bits |