9.4.6.7.1 Automatic Refresh
QSPI_REFRESH defines the periodicity of the automatic refresh sequence.
Automatic refresh is enabled if the following conditions are met:
- The QSPI is enabled (QSPI_CR.QSPIEN is written to 1).
- QSPI_REFRESH.REFRESH is not set to 0.
- QSPI_MR.DQSDLYEN is set or QSPI_PCALCFG.DAPCAL is not set.
An automatic refresh sequence of analog blocks is performed:
- after the first QSPI enable,
- when the internal refresh counter is set to 0 if REFRESH is not set to 0.