7.7.5.11.1 Introduction
The Direct Access mode prevents system memory and DMA channels usage when an audio stream rate must be converted.
The Direct Access mode allows any audio peripheral with a receive channel to be routed to one or more DSPs input, and provides converted samples (DSP output) that can be routed to any audio peripheral with a transmit channel. Mixing software and/or DMA accesses with direct access is possible.
Note: The Direct Access mode related configurations
(ASRC_MR.DATHRx/DARHRx, ASRC_DAPSELR.IN_CHx/OUT_CHx, ASRC_DAVCR and ASRC_DABMR.BRENx) must
be programmed prior to enabling the channels in ASRC_MR.ASRCENx. The trigger selections
(ASRC_TRIG) must be correctly configured.