4.8.5.2 Interrupt Sources
The SHDWC interface has an interrupt line connected to the interrupt controller. Handling the SHDWC interrupt requires programming the interrupt controller before configuring the SHDWC.
The SHDWC interface has an interrupt line connected to the interrupt controller. Handling the SHDWC interrupt requires programming the interrupt controller before configuring the SHDWC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.