8.13.5.5.8 Wrap Generated Random Operation
The Wrap Generated Random operation wraps a random key into a key code (KC). The length, scope and user context of the random key are defined with a context as described in Context Specification for Key Operations. Key codes start with the provided context.
A key code is not sensitive (it does not reveal information on the corresponding key) and is linked to the activation code that was used during the last Enroll, Start or Reconstruct command.