Image rotation or mirroring is produced by combining pixel and line
striding to read image pixels in a different order, as shown in the figure below.
Figure 6-8. Rotation and Mirroring
The Configuration tables below show how to configure registers according
to image transformation. The following notations are used:
FPA = original image First Pixel Address
Xs = original image horizontal number of pixels
Ys = original image vertical number of pixels
Ps = original image Pixel size expressed in byte (see Pixel
Size Values)
HXs = floor{(Xs+1)/2} , the rounded half of Xs
HYs = floor{(Ys+1)/2} , the rounded half of Ys
Table 6-46. Pixel Size Values
Input Mode
Ps Value (in bytes)
12BPP_RGB_444
2
16BPP_ARGB_4444
2
16BPP_RGBA_4444
2
16BPP_RGB_565
2
16BPP_ARGB_1555
2
18BPP_RGB_666
4
18BPP_RGB_666PACKED
3
19BPP_ARGB_1666
4
19BPP_ARGB_PACKED
3
24BPP_RGB_888
4
24BPP_RGB_888_PACKED
3
25BPP_ARGB_1888
4
32BPP_ARGB_8888
4
32BPP_RGBA_8888
4
32BPP_AYCBCR
4
16BPP_YCBCR_MODE0
1
16BPP_YCBCR_MODE1
16BPP_YCBCR_MODE2
16BPP_YCBCR_MODE3
16BPP_YCBCR_SEMIPLANAR
16BPP_YCBCR_PLANAR
12BPP_YCBCR_SEMIPLANAR
12BPP_YCBCR_PLANAR
Table 6-47. Rotation Configuration (All Input Modes, All Overlays)
Rotation
Angle
0°
90°
180°
270°
FBA
FPA
FPA +
(Xs-1)*Ps
FPA +
(Xs*Ys - 1)*Ps
FPA +
Xs*(Ys-1)*Ps
XSIZE/XMEMSIZE
Xs-1
Ys-1
Xs-1
Ys-1
YSIZE/YMEMSIZE
Ys-1
Xs-1
Ys-1
Xs-1
XSTRIDE
0
-((Ys-1)*Xs + 2)*Ps
-2*Ps
Xs*(Ys-1)*Ps
PSTRIDE
0
(Xs-1)*Ps
-2*Ps
-(Xs+1)*Ps
For rotation transformation in
High-End Overlay with YCbCr planar and semi-planar modes, additional registers must be
configured, as shown in the following tables.
Table 6-48. YCbCr 4:2:2 Semi-planar Specific Rotation Configuration
Rotation
Angle
0°
90°
180°
270°
HEOCFG1.YCC422ROT
0
1
0
1
HEOCBFBA0
FPA
FPA + 2*HXs -
2
FPA + 2*HXs*Ys
- 2
FPA +
2*HXs*(Ys-1)
HEOCFG7.CCXSTRIDE
0
-2*HXs*(Ys-1)
- 4
-4
2*HXs*(Ys-1)
HEOCFG8.CCPSTRIDE
0
2*HXs -
2
-4
-2*HXs -
2
Table 6-49. YCbCr 4:2:2 Planar Specific Rotation Configuration
Rotation
Angle
0°
90°
180°
270°
HEOCFG1.YCC422ROT
0
1
0
1
HEOCBFBA0
FPA
FPA + HXs -
1
FPA + HXs*Ys -
1
FPA +
HXs*(Ys-1)
HEOCRFBA0
FPA
FPA + HXs -
1
FPA + HXs*Ys -
1
FPA +
HXs*(Ys-1)
HEOCFG7.CCXSTRIDE
0
-HXs*(Ys-1) -
2
-2
HXs*(Ys-1)
HEOCFG8.CCPSTRIDE
0
HXs -
1
-2
-HXs -
1
Table 6-50. YCbCr 4:2:0 Semi-planar Specific Rotation Configuration
Rotation
Angle
0°
90°
180°
270°
HEOCBFBA0
FPA
FPA + 2*HXs -
2
FPA +
2*HXs*HYs - 2
FPA +
2*HXs*(HYs-1)
HEOCFG7.CCXSTRIDE
0
-2*HXs*(HYs-1)
- 4
-4
2*HXs*(HYs-1)
HEOCFG8.CCPSTRIDE
0
2*HXs -
2
-4
-2*HXs -
2
Table 6-51. YCbCr 4:2:0 Planar Specific Rotation Configuration
Rotation
Angle
0°
90°
180°
270°
HEOCBFBA0
FPA
FPA + HXs -
1
FPA + HXs*Ys -
1
FPA +
HXs*(HYs-1)
HEOCRFBA0
FPA
FPA + HXs -
1
FPA + HXs*Ys -
1
FPA +
HXs*(HYs-1)
HEOCFG7.CCXSTRIDE
0
-HXs*(HYs-1) -
2
-2
HXs*(HYs-1)
HEOCFG8.CCPSTRIDE
0
HXs -
1
-2
-HXs -
1
Table 6-52. Mirroring Configuration (All Input Modes, All Overlays)
Mirroring
Axis
Vertical
Horizontal
FBA
FPA +
(Xs-1)*Ps
FPA +
Xs*(Ys-1)*Ps
XSIZE/XMEMSIZE
Xs-1
Xs-1
YSIZE/YMEMSIZE
Ys-1
Ys-1
XSTRIDE
2*(Xs-1)*Ps
-2*Xs*Ps
PSTRIDE
-2*Ps
0
For mirroring transformation in
High-End Overlay with YCbCr planar and semi-planar modes, additional registers have to be
configured, as shown in the following tables.
Table 6-53. YCbCr 4:2:2 Semi-planar Specific Mirroring Configuration
Mirroring
Axis
Vertical
Horizontal
HEOCBFBA0
FPA + 2*HXs -
2
FPA +
2*HXs*(Ys-1)
HEOCFG7.CCXSTRIDE
4*HXs -
4
-4*HXs
HEOCFG8.CCPSTRIDE
-4
0
Table 6-54. YCbCr 4:2:2 Planar Specific Mirroring Configuration
Mirroring
Axis
Vertical
Horizontal
HEOCBFBA0
FPA + HXs -
1
FPA +
HXs*(Ys-1)
HEOCRFBA0
FPA + HXs -
1
FPA +
HXs*(Ys-1)
HEOCFG7.CCXSTRIDE
2*HXs -
2
-2HXs
HEOCFG8.CCPSTRIDE
-2
0
Table 6-55. YCbCr 4:2:0 Semi-planar Specific Mirroring Configuration
Mirroring
Axis
Vertical
Horizontal
HEOCBFBA0
FPA + 2*HXs -
2
FPA +
2*HXs*(HYs-1)
HEOCFG7.CCXSTRIDE
4*HXs -
4
-4*HXs
HEOCFG8.CCPSTRIDE
-4
0
Table 6-56. YCbCr 4:2:0 Planar Specific Mirroring Configuration
Mirroring
Axis
Vertical
Horizontal
HEOCBFBA0
FPA + HXs -
1
FPA +
HXs*(HYs-1)
HEOCRFBA0
FPA + HXs -
1
FPA +
HXs*(HYs-1)
HEOCFG7.CCXSTRIDE
2*HXs -
2
-2HXs
HEOCFG8.CCPSTRIDE
-2
0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.