4.15.4.2 Switching from 32.768 kHz Crystal Oscillator to Embedded Always-on 64 kHz RC Oscillator
The sequence to switch from the 32.768 kHz crystal oscillator to the embedded Always-on 64 kHz (typical) RC oscillator is the following:
- Switch the main system bus clock to a source different from slow clock (PLL or Main Oscillator).
- Switch from the 32.768 kHz crystal oscillator to the embedded RC oscillator by writing a 0 to the TD_OSCSEL bit.
- Wait 5 slow clock cycles for internal resynchronization.