4.14.3.1 SFRBU VDDBU Power Switch Control Register
The backup power switch selects the primary power source for the backup regulator (either VBAT or VDDIN33).
| Name: | SFRBU_PSWBU |
| Offset: | 0x00 |
| Reset: | 0x00000001 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PSWKEY[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PSWKEY[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PSWKEY[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATE | SOFTSWITCH | CTRL | |||||||
| Access | R | R/W | R/W | ||||||
| Reset | 0 | 0 | 1 |
Bits 31:8 – PSWKEY[23:0] Specific Value Mandatory to Allow Writing of Other Register Bits (Write-only)
PSWKEY is a security key preventing power switch changes due to software error or malicious code.
| Value | Name | Description |
|---|---|---|
| 0x4BD20C | PASSWD |
Writing any other value in this field aborts the write operation in the SFRBU_PSWBU register. Always reads as 0. |
Bit 2 – STATE VDDBU Power Switch State (Read-only)
Reflects the VDDBU power switch supply source selection in real time. After a switching request, the user must wait for one MD_SLCK cycle to get an updated status.
| Value | Name | Description |
|---|---|---|
| 0 | VBAT | The VDDBU supply source is VBAT. |
| 1 | VDDIN33 | The VDDBU supply source is VDDIN33. |
Bit 1 – SOFTSWITCH VDDBU Power Switch Source Selection
Has an action only if CTRL is set to ‘1’.
| Value | Name | Description |
|---|---|---|
| 0 | VBAT | The VDDBU supply source is VBAT. |
| 1 | VDDIN33 | The VDDBU supply source is VDDIN33. |
Bit 0 – CTRL VDDBU Power Switch Control
Used to control the VDDBU Power Switch state by software..
| Value | Name | Description |
|---|---|---|
| 0 | HARD | The VDDBU power switch is controlled by hardware (the SOFTSWITCH bit has no action). |
| 1 | SOFT | The VDDBU power switch is controlled by software (the SOFTSWITCH bit has an action). |