Final GAINCORR Computation
The final formula to compute GAINCORR can be applied. This formula is given without averaging (ADC resolution at 12 bits).
If an averaging is applied to get the ADC code in ADCMODE 2 and 3, then it is needed to scale down the output code to fit a 12-bit resolution.