3.3.5.14.4 Power Removal Flow
| Step | Description | Comment |
|---|---|---|
| 1 | Write 0 to PCTRL_n.port_en | Blocks AXI ports from taking any more transactions |
| 2 | Poll PSTAT.rd_port_busy_n = 0 Poll PSTAT.wr_port_busy_n = 0 | Waits unit all AXI ports are idle |
| 3 | Write 1 to PWRCTL.selfref_sw | Causes system to move to Self-refresh state |
| 4 | Poll STAT.selfref_type= 2’b10 | Waits until Self-refresh state is entered |
| 5 | Place IOs in Retention mode | Refer to the section “DDR/LPDDR Physical Interface (DDR3PHY)” |
| 6 | Remove power | – |
| Step | Description | Comment |
|---|---|---|
| 1 | Enable Power | – |
| 2 | Reset controller/PHY by driving core_ddrc_rstn = 1’b0, aresetn_n = 1’b0, presetn = ’b0 | – |
| 3 | Remove APB reset, presetn =1’b1, and rereprogram the registers to pre-power removal values | – |
| 4 | Program INIT0.skip_dram_init = 2’b11 | Skips the DRAM init routine and starts up in Self-refresh mode |
| 5 | Programs PWRCTL.selfref_sw = 1’b1 | Keeps the controller in Self-refresh mode |
| 6 | Program DFIMISC.dfi_init_complete_en to 1’b0 | PHY initialization needs to be rerun, so set to 0 until initialization complete |
| 7 | Remove the core reset core_ddrc_rstn = 1’b1 aresetn_n = 1’b1 | – |
| 8 | Run PHY initialization/training as required, including removing the IOs from Retention mode | Refer to the section “DDR3PHY” |
| 9 | Program DFIMISC.dfi_init_complete_en to 1’b1 | Indicates to controller that PHY has completed re-training/initialization |
| 10 | Program PWRCTL.selfref_sw = 1’b0 | Triggers Self-refresh exit |
| 11 | Poll STAT.selfref_type = 2’b00 | Wait until Self-refresh state is exited |
| 12 | Poll STAT.operating_mode for Normal mode entry | – |
| 13 | Write PCTRL.port_en = 1 | AXI ports are no longer blocked from taking transactions |