8.6.4.7 Last Output Data Mode (CBC-MAC)
This mode is used to generate cryptographic checksums on data (MAC) by means of cipher block chaining encryption algorithm (CBC-MAC algorithm for example).
The CMAC algorithm is a variant of CBC-MAC with post-processing requiring one-block encryption in ECB mode. Thus CBC-MAC is useful to accelerate CMAC.
After each end of encryption/decryption, the output data are available either on AES_ODATARx for Manual and Auto modes, or at the address specified in the receive buffer pointer for DMA mode (see Table 8-7).
AES_MR.LOD allows retrieval of only the last data of several encryption/decryption processes.
Therefore, there is no need to define a read buffer in DMA mode.
Those data are only available in AES_ODATARx.