8.5.4.2 TZPM Peripheral ID Register 0
| Name: | TZPM_PIDR0 |
| Offset: | 0x08 |
| Reset: | 0x00007802 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PID31 | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PID23 | PID22 | PID21 | PID20 | PID19 | PID18 | PID17 | PID16 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 1 | 1 | 1 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID7 | PID6 | PID5 | PID4 | PID3 | PID2 | PID1 | PID0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral ID x Security
| Value | Description |
|---|---|
| 0 | Secure accesses only. |
| 1 | Non-secure accesses are allowed. |