4.11.3.1 Chip ID Register

Reset value: 0x8026211x

Values not listed for bitfields must be considered as “reserved”.

Name: CHIPID_CIDR
Offset: 0x0
Property: Read-only

Bit 3130292827262524 
 EXT   ID[22:19] 
Access RRRRR 
Reset  
Bit 2322212019181716 
 ID[18:11] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 ID[10:3] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 ID[2:0]ONEVERSION[3:0] 
Access RRRRRRRR 
Reset  

Bit 31 – EXT Extension Flag

ValueDescription
0 Chip ID has a single register definition without extension.
1 An extended Chip ID exists.

Bits 27:5 – ID[22:0] Product ID

Bit 4 – ONE Must be ‘1’.

Bits 3:0 – VERSION[3:0] Version of the Device

Current version of the device.