4.10.6.10 PIT64B Timer MSB Register
| Name: | PIT64B_TMSBR |
| Offset: | 0x24 |
| Reset: | 0x00000000 |
| Property: | Read-only |
When operating with a timer value greater than 32 bits (PIT64B_MSBPR.MSBPERIOD > 0), the PIT64B_TLSBR must be read first, followed by the read of PIT64B_TMSBR. This sequence generates an atomic read of the 64-bit timer value whatever the lapse of time between the accesses. When operating with a timer value up to 32 bits (PIT64B_MSBPR.MSBPERIOD=0), reading PIT64B_TMSBR is not required.
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| MSBTIMER[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MSBTIMER[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MSBTIMER[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MSBTIMER[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – MSBTIMER[31:0] Current 32 MSB of the Timer
This field returns the 32 MSB of the current timer value.