6.2.6.22.1 Active Mode Output Pin Assignment

The LCDC supports classical and MIPI DPI standard RGB output modes. When operating on a 24-bit bus interface (only supported for LVDS or MIPI output interface), if LCDC_LCDCFG5.DPI = 0, classical output modes are used (see Table 6-67). If LCDC_LCDCFG5.DPI = 1, DPI output modes are used (see Table 6-68).

Table 6-67. Classical Output Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 0)
Pin ID24-bit Output18-bit Output16-bit Output12-bit Output
LCDC_DAT[23]R[7]R[5]R[4]R[3]
LCDC_DAT[22]R[6]R[4]R[3]R[2]
LCDC_DAT[21]R[5]R[3]R[2]R[1]
LCDC_DAT[20]R[4]R[2]R[1]R[0]
LCDC_DAT[19]R[3]R[1]R[0]–
LCDC_DAT[18]R[2]R[0]––
LCDC_DAT[17]R[1]–––
LCDC_DAT[16]R[0]–––
LCDC_DAT[15]G[7]G[5]G[5]G[3]
LCDC_DAT[14]G[6]G[4]G[4]G[2]
LCDC_DAT[13]G[5]G[3]G[3]G[1]
LCDC_DAT[12]G[4]G[2]G[2]G[0]
LCDC_DAT[11]G[3]G[1]G[1]–
LCDC_DAT[10]G[2]G[0]G[0]–
LCDC_DAT[9]G[1]–––
LCDC_DAT[8]G[0]–––
LCDC_DAT[7]B[7]B[5]B[4]B[3]
LCDC_DAT[6]B[6]B[4]B[3]B[2]
LCDC_DAT[5]B[5]B[3]B[2]B[1]
LCDC_DAT[4]B[4]B[2]B[1]B[0]
LCDC_DAT[3]B[3]B[1]B[0]–
LCDC_DAT[2]B[2]B[0]––
LCDC_DAT[1]B[1]–––
LCDC_DAT[0]B[0]–––
Table 6-68. DPI Ouput Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 1)
Pin ID16-bit Output18-bit Output18-bit Output24-bit Output
Config 1Config 2Config 3Config 1Config 2
LCDC_DAT[23]–––––R[7]
LCDC_DAT[22]–––––R[6]
LCDC_DAT[21]––R[4]–R[5]R[5]
LCDC_DAT[20]–R[4]R[3]–R[4]R[4]
LCDC_DAT[19]–R[3]R[2]–R[3]R[3]
LCDC_DAT[18]–R[2]R[1]–R[2]R[2]
LCDC_DAT[17]–R[1]R[0]R[5]R[1]R[1]
LCDC_DAT[16]–R[0]–R[4]R[0]R[0]
LCDC_DAT[15]R[4]––R[3]–G[7]
LCDC_DAT[14]R[3]––R[2]–G[6]
LCDC_DAT[13]R[2]G[5]G[5]R[1]G[5]G[5]
LCDC_DAT[12]R[1]G[4]G[4]R[0]G[4]G[4]
LCDC_DAT[11]R[0]G[3]G[3]G[5]G[3]G[3]
LCDC_DAT[10]G[2]G[2]G[2]G[4]G[2]G[2]
LCDC_DAT[9]G[1]G[1]G[1]G[3]G[1]G[1]
LCDC_DAT[8]G[0]G[0]G[0]G[2]G[0]G[0]
LCDC_DAT[7]B[7]––G[1]–B[7]
LCDC_DAT[6]B[6]––G[0]–B[6]
LCDC_DAT[5]B[5]–B[4]B[5]B[5]B[5]
LCDC_DAT[4]B[4]B[4]B[3]B[4]B[4]B[4]
LCDC_DAT[3]B[3]B[3]B[2]B[3]B[3]B[3]
LCDC_DAT[2]B[2]B[2]B[1]B[2]B[2]B[2]
LCDC_DAT[1]B[1]B[1]B[0]B[1]B[1]B[1]
LCDC_DAT[0]B[0]B[0]–B[0]B[0]B[0]

When operating on an 8-bit bus interface (LCDC_LCDCFG5.SERRGB = 1), serial output modes are used (see Table 6-69).

Table 6-69. Output Modes with Serial RGB Configuration (LCDC_LCDCFG5.SERRGB = 1)
Pin ID24-bit Output18-bit Output16-bit Output12-bit Output
Serial RGB Sequence Index012012012012
LCDC_DAT[7]R[7]G[7]B[7]R[5]G[5]B[5]R[4]G[5]B[4]R[3]G[3]B[3]
LCDC_DAT[6]R[6]G[6]B[6]R[4]G[4]B[4]R[3]G[4]B[3]R[2]G[2]B[2]
LCDC_DAT[5]R[5]G[5]B[5]R[3]G[3]B[3]R[2]G[3]B[2]R[1]G[1]B[1]
LCDC_DAT[4]R[4]G[4]B[4]R[2]G[2]B[2]R[1]G[2]B[1]R[0]G[0]B[0]
LCDC_DAT[3]R[3]G[3]B[3]R[1]G[1]B[1]R[0]G[1]B[0]–––
LCDC_DAT[2]R[2]G[2]B[2]R[0]G[0]B[0]–G[0]––––
LCDC_DAT[1]R[1]G[1]B[1]–––––––––
LCDC_DAT[0]R[0]G[0]B[0]–––––––––