10.4.13 EHCI: REG07 - AHB Host Error AddressName: UHPHS_INSNREG07Offset: 0xACReset: 0x00000000Property: Read-onlyBit 3130292827262524 AHB_ADDR[31:24] Access RRRRRRRR Reset 00000000 Bit 2322212019181716 AHB_ADDR[23:16] Access RRRRRRRR Reset 00000000 Bit 15141312111098 AHB_ADDR[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 AHB_ADDR[7:0] Access RRRRRRRR Reset 00000000 Bits 31:0 – AHB_ADDR[31:0] AHB Address System bus address of the control phase at which the system bus error occurred.
Bit 3130292827262524 AHB_ADDR[31:24] Access RRRRRRRR Reset 00000000 Bit 2322212019181716 AHB_ADDR[23:16] Access RRRRRRRR Reset 00000000 Bit 15141312111098 AHB_ADDR[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 AHB_ADDR[7:0] Access RRRRRRRR Reset 00000000
Bits 31:0 – AHB_ADDR[31:0] AHB Address System bus address of the control phase at which the system bus error occurred.