11.1.6.2.2 Input AC Characteristics

The following table provides the input characteristics of the I/O lines when configured as a digital input. In particular, these values apply when the XIN input is used as a clock input of the device (main crystal oscillator set in Bypass mode). They do not apply for the XIN32 input which is designed for slow signals with frequencies up to 50 kHz. Parameters VIL and VIH defined in Table 11-17 apply.

Table 11-24. Input AC Characteristics
SymbolParameterMinMaxUnits
fINInput frequency(1)–50MHz
tINInput period20–ns
tHIGHTime at high level8–ns
tLOWTime at low level8–ns
tRRise time–2.2ns
tFFall time–2.2ns
Note:
  1. The maximum input frequency may be limited by the peripheral receiving this signal.
Figure 11-9. Digital Input AC Characteristics