11.1.10.1 Processor Power Consumption in Active Mode

The following table provides the processor power consumption in the following conditions:
  • fCPU_CLK = from 400 MHz to 1000 MHz
  • fMCK1 = 200 MHz
  • fMCK2 = 133 MHz
  • fMCK3 = 266 MHz
  • fMCK4 = 400 MHz
  • fMCK5 = 200 MHz
  • fMCK6 = 200 MHz
  • fMCK7, MCK8, MCK9 = 100 MHz
  • L1 caches enabled
  • L2 cache enabled
  • The Cortex-A7 core executes a CoreMark benchmark from the (internal) SRAM
  • Code compiled with speed optimization
  • Peripheral clocks disabled
  • Current measured according to the following figure
Figure 11-49. Current Measurement on VDDCORE and VDDCPU
Table 11-74. Processor Current Consumption running a CoreMark Benchmark from SRAM on AMP1+AMP2
fCPU (MHz)VDDCORE (V)VDDCPU (V)Power (mW)TJ (°C)
-4025507085105125
4001.051.05PVDDCORE869094100109124147
PVDDCPU606468768499120
6001.051.05PVDDCORE899498106114130152
PVDDCPU859095102111126147
8001.051.15PVDDCORE9398103110118135158
PVDDCPU136145152163174196225
10001.051.25PVDDCORE9297102110119136160
PVDDCPU201215226241258287327

The figure below plots the total power consumption of the device running a CoreMark benchmark versus Temperature. It is based on the following formula :

Power (mW) = PVDDCPU + PVDDCORE + PVDDIN33 + PVDDIODDR

with PVDDCPU and PVDDCORE as measured in the above table. PVDDIN33 contribution is 40 mW, and PVDDIODDR is 20 mW.

Figure 11-50. Typical Device Power Consumption when Running a CoreMark Benchmark