11.1.11.3.2 Power Consumption in Idle and Ultra Low-Power Modes

  • Table 11-80, Figure 11-56 and Figure 11-57 provide the SAMA7D6 average power consumption in Idle, ULP0 and ULP1 modes versus temperature measured on a few typical devices. They do not provide maximum power consumption specifications.
  • All power supply inputs are powered within their operating range and in particular VDDCORE = 1.05V, VDDCPU = 1.05V.
  • There is no consumption on the device I/Os. To reach the best possible power consumption figures, it is important to set each I/O of the device to an appropriate state (pull-up/pull-down, etc.) with respect to the external components connected to these I/Os.
  • In ULP1, the embedded memories are automatically switched to Deep Sleep mode (default operation, see Embedded Memories Low-Power Management). In ULP0, this is not the case.
  • USB transceivers are disabled.
  • All peripheral clocks are disabled.
  • Current measurement is as shown in the following figure.
Figure 11-55. Current Measurement in ULP0, ULP1 and Idle Modes
Table 11-80. Typical Power Consumptions and Wake-Up Times in Idle, ULP0, ULP1 Modes
Low-Power ModePCORE/PCPU (mW)
TJ=-40°CTJ= 25°C TJ=50°C TJ=85°CTJ=105°CTJ=125°CWake-Up Time (µs)
Idle@200 MHz128.629.7133.134.2137.939.9152.656.4165.772.7186.996.010 x tCPU_CLK
ULP10.30.23.02.47.15.520.315.434.925.956.440.815
ULP0@12 MHz2.90.85.94.410.39.625.025.641.342.465.266.415
ULP0@32 kHz2.30.45.34.09.79.224.525.340.742.164.966.45600

The figures below plot the power consumption of the device in ULP0, ULP1 and Idle modes. They show the current consumption in VDDCPU, VDDCORE and VDDIN33:

Power (mW) = IDDCPU x 1.05V + IDDCORE x 1.05V + PIN33 with IDDCPU and IDDCORE as measured in the above table. PIN33 contribution is 2.2 mW in ULP0 and ULP1 modes and 40 mW in Idle mode (application-dependent).

Figure 11-56. Typical Power Consumption in Idle Mode vs. Junction Temperature
Figure 11-57. Typical Power Consumption in ULP0 and ULP1 Modes vs. Junction Temperature

The following table provides the specifications for ULP1 mode current consumption on VDDCORE, VDDCPU and VDDIN33.

Table 11-81. Power Consumption in ULP1 Mode
SymbolParameterConditionsMinMaxUnit
PCORE_CPUPower consumption on VDDCORE and VDDCPU

VDDCORE = 1.05V

VDDCPU = 1.05V

TJ = 105°C

–120mW

VDDCORE = 1.05V

VDDCPU = 1.05V

TJ = 125°C

–194mW
PIN33Power consumption on VDDIN33VDDIN33 = 3.3V–2.2mW